Change Language :

Servo and measuring system cables: Extension for Siemens S200 drives
New cable cross sections for PVC & PUR cables for drive technology. Our measuring system cables and servo cables are already compatible with over 40 drive manufacturers.
Our portfolio expansion means that the CF210.UL, CF270.UL.D, CF111.D and CF211.D cable series are also ideally suited to Siemens S200 drives. Available by the metre and as harnessed cables with connectors.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm²] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF210.UL.07.03.02.01 | (4G0.75+(2x0.34)C)C | 9.0 | 72 | 108 |
| CF270.UL.07.03.02.01.D | (4G0.75+(2x0.34)C)C | 9.0 | 72 | 108 |
| CF211.023 | (2x(2x0.25)+(2x0.34))C | 7.0 | 39 | 60 |
| CF111.023.D | (2x(2x0.25)+(2x0.34))C | 7.0 | 39 | 60 |

Online:
24h