Change Language :

Longest durability guaranteed with 100,000,000 double strokes or a bending factor of 3 x d
With the 2003 unshielded and shielded CF98/99 cable series, a huge technological leap in bending behaviour was achieved thanks to completely new alloys for the conductor. The new CF98.PLUS and CF99.PLUS are now being introduced to meet increased customer requirements in terms of installation space and service life, offering even the most demanding machine manufacturers a solution with a 250 per cent increase in service life. But even the smallest installation spaces, which require bending factors of up to 3 x d, can now be reliably served. The service lives are of course covered by a clear guarantee, which is verified by UL.
CF98.PLUS
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF98.PLUS.01.02 | 2x0.14 | 4.5 | 4 | 18 |
| CF98.PLUS.01.03 | 3x0.14 | 4.5 | 6 | 20 |
| CF98.PLUS.01.04 | 4x0.14 | 5 | 7 | 25 |
| CF98.PLUS.01.08 | 8x0.14 | 6.5 | 15 | 45 |
| CF98.PLUS.02.03INI | 3x0.25 | 5 | 10 | 29 |
| CF98.PLUS.02.04 | 4x0.25 | 5.5 | 14 | 36 |
| CF98.PLUS.02.08 | 8x0.25 | 7.5 | 29 | 68 |
| CF98.PLUS.03.04INI | 4x0.34 | 6 | 15 | 38 |
| CF98.PLUS.05.04 | 4x0.5 | 6 | 32 | 53 |
CF99.PLUS
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF99.PLUS.01.02 | (2x0.14)C | 6 | 12 | 39 |
| CF99.PLUS.01.04 | (4x0.14)C | 6.5 | 16 | 48 |
| CF99.PLUS.01.08 | (8x0.14)C | 8 | 28 | 76 |
| CF99.PLUS.02.04 | (8x0.25)C | 7 | 23 | 60 |
| CF99.PLUS.03.08 | (8x0.34)C | 9.5 | 45 | 111 |

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h