Change Language :

Start now to extend the maintenance intervals of your machines with energy chain system and save several thousand euros in downtime costs.
igus® application at Tata Steel Haldia India with a travel of 480 m and a chain length of 240 m, a replacement worth around €40,000 was avoided.
The maintenance-free nature of igus® energy chain systems over long periods of time and in harsh operating conditions is often the decisive factor in the decision.
factor for the decision. Systems with 200 m travel have been in operation for 8 years with minimal maintenance. Systems up to 60 m travel
have been in operation for 15 years with virtually no maintenance.

▼Reduce costs
With our service life calculator, you can determine the expected service life of the energy chain in just a few clicks. The expected service life is calculated in double strokes and kilometres.

▼Reduce costs
Proactively maintain machines and systems before downtime or loss of quality occurs. With smart plastic, the age of truly predictable repair work begins - for maintenance in its smartest and most effective form.

▼Reduce costs
Increase safety and machine efficiency by regularly or permanently recording the condition of the machine. Malfunctions are detected within seconds and the system is switched off, effectively preventing even more expensive consequential damage. Maintenance at the pulse of the machine.

▼Reduce costs
Fast and error-free assembly and maintenance of all components by qualified specialists, resulting in less downtime and an igus® system guarantee, depending on the application.


Online:
24h