Change Language :

Series E4.350 in pull and break test
When it comes to safely guiding extremely high additional loads of up to 600 kg/m and also offering ease of installation and light weight, the e-chain® E4.350 series is the right choice. Naturally, it has been put through its paces at igus® - the E4.350 can withstand tensile and breaking loads of over 175,400 N without any problems.
Further information

Online:
24h