Change Language :
series
inner height****hi [mm]
inner width****Bi [mm]
outer width****Ba [mm]
outer height****ha [mm]
bend radius****R [mm]
Unsupported****Length max. [m]
RX32
26/42
80
98,4
56
80 - 150
1,7
RX40
32/52
100
123
70
100 - 300
1,8
RX48
35/62
120
147,6
84
120 - 150
2,1
RX56
41/73
140
172,2
98
140
2,3
Speed max. unsupported with straight upper run / Acceleration max. unsupported with straight upper run(1)
max. 10 [m/s] / max. 100 [m/s2]
Flammability class, igumid® G
VDE 0304 IIC UL94 HB
Material - Permissible temperature °C
igumid® G / -40° to +100° C
Speed max. unsupported with permitted sag / Acceleration max. unsupported with permitted sag(2)
max. 3 [m/s] / max. 6 [m/s2]
(1) unsupported with straight upper run = unsupported with straight upper run
(2)unsupported with permitted sag = unsupported with permitted sag
series****e-tube
Unsupported****application
Suspended****application
Vertical****application
Lateral****Unsupported
Circular****application
zig-zag****application
RX32
≤ 1,20 m
upon request
upon request
upon request
-
upon request
RX40
≤ 1,50 m
upon request
upon request
upon request
-
upon request
RX48
≤ 1,80 m
upon request
upon request
upon request
-
upon request
RX56
≤ 2,00 m
upon request
upon request
upon request
-
upon request

Online:
24h