Change Language :

Against hot chips
The extremely dense plastic pipe from igus® is now available as an HT version. Thanks to the special material, hot chips up to 850°C cannot adhere. The chip-repellent "round" and completely closed design make this series the perfect pipe for direct chip applications. The highlight: Although completely closed, it can be opened and easily filled in the outer radius.
Temperature-resistant against chips with temperatures up to 850°C, no adhesion of hot chips
Openable along the outer radius
No openings, gaps or undercuts
IP40 tested (TÜV Nord) - RX40
Smooth, curved outer contour - chips do not stick
Interior separation and support tray available
Areas of application: Machine tools, machining, general mechanical engineering

Online:
24h