How do you recognise an e-chain® from igus®?
1
All individual parts are labelled with the respective part number
2
All individual parts have a igus® logo
3
Date stamp
4
Material stamp
5
QR code (if available) that leads to the igus® website
If you are not sure, take a photo in which the following features are clearly recognisable and then send us an e-mail:
[de-partcheck-ecs@igus.net](mailto:de-partcheck-ecs@igus.net?subject=Bitte%20Originalteilidentifizierung %20Perform)
Regional Manager for Baltics
In person:
Monday to Friday from 09:00 - 17:00
Book a video consultation
Online:24h