Change Language :

Magnetically detectable plastic-energy chain for the food and tobacco industry
Even in the most modern production facilities, machine malfunctions or crashes can never be completely ruled out. To ensure that foreign bodies in food can be found quickly and reliably in such cases, the detectability of materials is of great importance. The material igumid® DT is recognised by all common metal detection systems down to the smallest fragment and can therefore be automatically selected.
Part No..
inner height
hi [mm]
inner width
Bi [mm]
outer height
ha [mm]
outer width
Ba [mm]
bend radius
R [mm]
1400|1500|1450|1480.Bi.R.O.DT
21
15 - 125
28
28,5 - 138,5
35 - 180
2400|2500|2450|2480.Bi.R.O.DT
25
25 - 125
35
41 - 141
55 - 250
2600|2700|2650|2680.Bi.R.O.DT
35
50 - 175
50
66 - 194
63 - 250
3400|3500|3450|3480.Bi.R.O.DT
45
50 - 250
64
70 - 270
75 - 300
E4.21.Bi.R.O.DT
21
30 - 120
28
44 - 134
38 - 200
E4.28|R4.28.Bi.R.O.DT
28
40 - 300
42
60 - 320
55 - 250
E4.32|H4.32|R4.32.Bi.R.O.DT
32
50 - 400
54
73 - 423
63 - 300
E4.42|H4.42|R4.42.Bi.R.O.DT
42
50 - 400
64
76 - 426
75 - 350
E4.56|H4.56|R4.56.Bi.R.O.DT
56
50 - 600
84
84 - 634
135 - 500
E4.80|H4.80|R4.80.Bi.R.O.DT
80
50 - 600
108
100 - 650
150 - 1000
At a speed of 20 m/min. of the passing fragment, particles from a ball size of 1.0 mm can be recognised.

Online:
24h