Change Language :

Compensating for parallel faults
The igus® levelling unit for gliding applications with E2/000 and small E4.1 energy chain. The floating moving end ensures equalisation and thus force-free running of the energy chain in the guide trough in the case of carrier arms with significant lateral misalignment. This extends the overall service life of your application.
Small, light and affordable
Compatible with i.Sense Condition Monitoring System
The basic "floating moving end" can be used with the following chain series: 2500, 2700, 3500, E4.28, E4.32, E4.42
Maximum travel length: 100m
Maximum acceleration: up to 50m = 2 m/s2 | 50-100m = 1 m/s2
Permissible parameters for (max.) 0-50m travel
series
max. Additional load [kg/m]
travel [m]
a [m/s²]
2500
1
0-50
2
2700
2
0-50
2
3500
3
0-50
2
E4.28
1,5
0-50
2
E4.32
2,5
0-50
2
E4.42
6
0-50
2
Permissible parameters for (max.) 50-100m travel
series
max. Additional load [kg/m]
travel [m]
a [m/s²]
2500
1
50-100
1
2700
2
50-100
1
3500
3
50-100
1
E4.28
1,5
50-100
1
E4.32
2,5
50-100
1
E4.42
6
50-100
1

Online:
24h