Change Language :
Based on the successful E4Q, the first sizes of an L variant with an inner height of 64/58mm are now available. Easily openable by hand with the quick-opening crossbar. Crossbars of the E4Q.58/82 are used = complete width spectrum directly available.
The bio-mechanic design increases strength and extends service life while reducing weight. The quick-opening crossbars allow the chain to be opened/closed easily and intuitively. Another advantage of the growing E4Q modular system is that no new crossbars need to be developed for the new E4Q.L series because the E4Q.58's have been used. The complete range of 29 widths, from 100 to 500mm, is thus immediately available
| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radii [mm] | Pitch |
|---|---|---|---|---|---|---|
| E4Q.64L | 64 | 90 | 100 - 500 | 126 - 526 | 135, 150, 175, 200, 240, 250, 300, 350, 400, 450, 500 | 100 |

Extension link for the E4Q.L
The extension link can be used to easily extend an e-chain® configuration to guide a large number of cables or very heavy cables in one chain.
| Part No. E4Q.58 extension link | Part No. E4Q.58.L extension link | Part No. E4.56 extension link | Part No. E4/light extension link |
|---|---|---|---|
| E4Q.58.Bi1/Bi2/Bi3.RRR.0 | E4Q.58L.Bi1/Bi2/Bi3.RRR.0 | E4.56.Bi1/Bi2/Bi3.RRR.0 | 14040.Bi1/Bi2/Bi3.RRR.0 |
E4Q series energy chains have been developed to offer the best possible solution for unsupported and long travels. Based on the robust E4.1 energy chain standard that has been proven for over 12 years, the new series brings a long service life and a high degree of modularity.


Online:
24h