Change Language :
e-tract is a solution for automatic rewinding of a charging cable. This prevents hazards and cable damage due to improper winding or obstructing cables. The e-tract is used in applications where a mobile terminal device is connected to a cable that was previously rolled up by hand. Multiple deflection means that long extension lengths are possible where there is limited installation space. A slip ring is dispensed with completely.
Typical application areas:
Control panels, tools on assembly lines and work tables, and charging stations

Significantly slimmer and more compact
The next evolutionary step for e-tract, the solution for automatically rewinding a cable – ideal for electric car charging stations. The new version is now even slimmer and more compact and offers a better ratio of extension to total cable length in the system. A wallbox (11kW) is integrated into the system.


Less space required thanks its innovative design. The new roller cages make the e-tract 2.1 approx. 25% smaller than its predecessor.

Online:
24h