Change Language :

The motor can also be equipped with an encoder and/or industrial M8 connectors. The lead screw has been specially machined for this motor so that the thread starts directly from the motor flange. As a result, there is no loss of stroke.
Once the lead screw has been inserted into the motor, the lead screw is straightened. Here we distinguish between two lead screw motor precision classes.
The SMP 0.2 is usually sufficient, but we are currently working on processes to ensure even better radial run-out. For very cost-sensitive applications, the SMP u can also be used.

The definition of lead screw length for motorised lead screws can be somewhat tricky, but is easy to understand:
In principle, all igus lead screws can be connected to the motors. Nevertheless, sensible compatibility should be ensured. As the lead screws have to be machined, we have a defined number of lead screw geometries in stock, which are cut to length as required.
When selecting the suitable lead screw nut, you can choose one from our standard product range or request a specified geometry. We are happy to offer you a special injection-moulded nut according to your requirements and ideas.

Online:
24h