Change Language :

Many infeed movements require cost-effective linear axes that concentrate purely on the adjustment task. The new econ series with toothed belt was developed for fast positioning of light loads. With its compact type and low weight thanks to the use of aluminium and plastic, the ZLW econ is the perfect alternative to building your own.
Quiet running and flat design
Completely lubrication-free
Toothed belt with spring pretension
Torsion-resistant anodised aluminium profile
Variable stroke lengths (up to 500 mm max.)
Loads up to 20 N
Typical applications: sensor, camera, shop fittings, ...
Defining the position of the drive shaft
(right or left), in viewing direction x!
1 = drive shaft left
2 = drive shaft right
x = viewing direction


Online:
24h