My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+372 667 5600
dry-tech® bearing technology

+372 667 5600

Stepper motors

Stepper motors from igus® are maintenance-free and durable, available in various sizes and extendable with metric connectors, brakes and encoders.  The stepper motors are available in several installation sizes: NEMA 11,17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm. They work reliably at temperatures between -10 and +50°C. And thanks to a standardised electrical connection, they can not only be connected to the igus® motor controls, but also to most commonly available control systems of other manufacturers.
 
The benefits at a glance

  • Compatible with the most common motor controls
  • Positioning also possible without encoder
  • Available in several installation sizes
  • High torques
  • Optionally available for higher plant reliability: encoder and brake 
  • High protection class IP68

Categories
Filter
Size
Fitting
System
Design

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 12

drylin® E lead screw motor, stranded wires with JST connector, NEMA 11

  • Installation size: NEMA11 / flange dimension 28 mm
  • Protection class: IP40
  • Holding torque: 0.12 Nm
  • Nominal current: 1.00 A
  • Motor connection: stranded wires with JST connector
76.70 USD/Pc.
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector and encoder, NEMA 11

  • Installation size: NEMA 23 / flange dimension 56 mm
  • Protection class: IP40
  • Holding torque: 0.12 Nm
  • Nominal current: 1.00 A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
173.03 USD/Pc.
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector, NEMA 17

  • Installation size: NEMA17 / flange dimension 42 mm
  • Protection class: IP40
  • Holding torque: 0.50 Nm
  • Nominal current: 1.80 A
  • Motor connection: stranded wires with JST connector
79.14 USD/Pc.
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector, NEMA 23

  • Installation size: NEMA23 / flange dimension 56 mm
  • Protection class: IP40
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connection: stranded wires with JST connector
160.18 USD/Pc.
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector and encoder, NEMA 23

  • Installation size: NEMA23 / flange dimension 56 mm
  • Protection class: IP40
  • Holding torque: 2.00 Nm
  • Nominal current: 4.20 A
  • Motor connection: stranded wires with JST connector, encoder with JST connector
251.14 USD/Pc.
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector and encoder, NEMA 17

  • Installation size: NEMA17 / flange dimension 42 mm
  • Protection class: IP40
  • Holding torque: 0.50 Nm
  • Nominal current: 1.80 A
  • Motor connection: stranded wires with JST connector, encoder with JST connector
181.05 USD/Pc.
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector and encoder, short design, NEMA 11

  • Installation size: NEMA 23 / flange dimension 56 mm
  • Protection class: IP40
  • Holding torque: 0.06 Nm
  • Nominal current 0.67 A
  • Motor connections: stranded wires with JST connector, encoder with JST connector
Upon request
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector, short design, NEMA 11

  • Installation size: NEMA 23 / flange dimension 56 mm
  • Protection class: IP40
  • Holding torque: 0.06 Nm
  • Nominal current: 0.67 A
  • Motor connection: stranded wires with JST connector
Upon request
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector and encoder, short design, NEMA 17

  • Installation size: NEMA17 / flange dimension 42 mm
  • Protection class: IP40
  • Holding torque: 0.20 Nm
  • Nominal current: 1.40 A
  • Motor connection: stranded wires with JST connector, encoder with JST connector
Upon request
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector, short design, NEMA 17

  • Installation size: NEMA17 / flange dimension 42 mm
  • Protection class: IP40
  • Holding torque: 0.20 Nm
  • Nominal current: 1.40 A
  • Motor connection: stranded wires with JST connector
66.25 USD/Pc.
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector and encoder, short design, NEMA 23

  • Installation size: NEMA23 / flange dimension 56 mm
  • Protection class: IP40
  • Holding torque: 1.00 Nm
  • Nominal current: 2.80 A
  • Motor connection: stranded wires with JST connector, encoder with JST connector
Upon request
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline

drylin® E lead screw motor, stranded wires with JST connector, short design, NEMA 23

  • Installation size: NEMA23 / flange dimension 56 mm
  • Protection class: IP40
  • Holding torque: 1.00 Nm
  • Nominal current: 2,80 A
  • Motor connection: stranded wires with JST connector
144.58 USD/Pc.
1 ready for shipping from igus Germany in 24 - 48 hours
To the product page
CE
EMV guideline