igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: JFL-10
- Material: iglidur® J
- Shape: Shop two hole flange bearings
- Dimensions:
- d1 10 mm
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Low wear against different shaft materials
- Low coefficients of friction in dry operation
- Vibration-dampening
Total price: 4.60 EUR4.60 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit
ready for shipping from igus Germany in 4 weeks
iglidur® - maintenance-free two hole flange bearing
With this design, it is possible to use iglidur® high-performance plain bearings in locations where recommended housing bore tolerances are not possible. Due to the design of the bearing, high loads are possible although minimum requirements are put on the precision of the housing.
One main advantage of the iglidur® J two hole flange bearings is the combination of a low coefficient of friction in dry operation and the low stick-slip tendency. With a recommended maximum surface pressure of 35 MPa, iglidur® J flange bearings are not suitable for extreme loads.
Assembly
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglidur® flange bearings on one surface simply with two bolts. For higher radial loads, it is advisable to support the iglidur® flange bearing in a hole on the reinforced side in the direction of the load. For this hole, large tolerances are permitted, since it serves only as additional support for the iglidur® flange bearing. In order to achieve higher radial loads in the bearings, the iglidur® flange bearing can be press-fitted into a recommended housing bore with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglidur® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.
With this design, it is possible to use iglidur® high-performance plain bearings in locations where recommended housing bore tolerances are not possible. Due to the design of the bearing, high loads are possible although minimum requirements are put on the precision of the housing.
One main advantage of the iglidur® J two hole flange bearings is the combination of a low coefficient of friction in dry operation and the low stick-slip tendency. With a recommended maximum surface pressure of 35 MPa, iglidur® J flange bearings are not suitable for extreme loads.
- Very good wear resistance
- Lightweight
- Lubrication-free
When to use it?
| When not to use it?
|
Assembly
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglidur® flange bearings on one surface simply with two bolts. For higher radial loads, it is advisable to support the iglidur® flange bearing in a hole on the reinforced side in the direction of the load. For this hole, large tolerances are permitted, since it serves only as additional support for the iglidur® flange bearing. In order to achieve higher radial loads in the bearings, the iglidur® flange bearing can be press-fitted into a recommended housing bore with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglidur® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.
Unsure if it fits?