igusigus-icon-cart(0)

Series E61.40 | Openable along the inner and outer radius, from both sides | Inner height: 40mm

<p>e-chain E61.40<br></p>
igus-icon-lupe
E61.40.040.063.0 technical drawing
igus-icon-lupe
E61.40.040.063.0 technical drawing
igus-icon-lupe
E61.40.040.063.0 technical drawing
igus-icon-lupe
1 of 4
<p>e-chain E61.40<br></p>
Series E61.40  | Openable along the inner and outer radius, from both sides | Inner height: 40mm
Series E61.40  | Openable along the inner and outer radius, from both sides | Inner height: 40mm
Series E61.40  | Openable along the inner and outer radius, from both sides | Inner height: 40mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
40 mm
Max. cable diameter
Max. cable diameter
36 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
40 mm
Bend radius [R]
Bend radius [R]
63 mm

Consulting

I would be happy to answer your questions personally

Andrei Visnevski
Andrei Visnevski

igus-icon-phone+372 667 5600

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

    • Facebook
    • YouTube

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Estonia

    The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH