igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: zinc die-casting
- Material sliding element: iglidur® J
- Wear-resistant
- Lubrication and maintenance-free
- Corrosion-resistant
igus-icon-lieferzeit-dotWJUME-01-10
10
none
0
Our WJUME-01-10 pillow block is a maintenance-free plain bearing from our drylin series. The bearing consists of the high-performance polymer iglidur, which is self-lubricating and ideal for environments in which lubricants such as grease or oil must be avoided.

Online:
24h