igus-icon-lupe
igus-icon-lupe
1 from 2
- Aluminium rail profile with hard-anodised surface
- Extruded profile made of material EN AW-6060 T66 with a surface hardness of 500 HV
- Variant with the same dimensions as recirculating ball bearing
- Lubrication-free, maintenance-free, lightweight and easy to install
- Temperature range: -40°C to +90°C
igus-icon-lieferzeit-dotTS-01-15-UNGEBOHRT
01-15
no holes