- Completely maintenance-free
- Easy to install and replaceable sliding pads
- High wear resistance
- For very high loads and high stiffness
- Aluminium housing
- Replaceable, maintenance-free sliding elements made of iglidur® J (standard)
Change Language :
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements. These are made of proven, tribologically optimised iglidur® materials in combination with rings made of lightweight, hard anodised aluminium.
The PRT-01 series is a robust and durable variant of the PRT slewing ring bearings for high loads. A lower coefficient of friction can be achieved when combined with sliding elements made from iglidur® J.
Please contact us for further information.
The following diagram shows a PRT-01-20

Online:
24h