igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur® J
- Thread direction: right hand
- Thread type: metric, standard for highest level of compatibility
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeit-dotJSRM-1413M3
14
13
M3
Lead screw nut made of iglidur J - high efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other benefits:

Online:
24h