igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur R
- Thread direction: right hand
- Thread type: dryspin: highest efficiency
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeitDST-RSRM-304540DS20X50
45
40
DS20X50
Lead screw nut made of iglidur R - for medium to high speeds - dampening
Our lead screw nut made of the high-performance polymer iglidur R enables a reduction of the vibrations between the lead screw and the lead screw nuts through its dampening properties and ensures a low-vibration and quiet running behaviour.
Other benefits:

Online:
24h