igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglide R
- Thread direction: Right-hand thread
- Thread type: High helix thread dryspin
- Design: Standard
- Cylindrical lead screw nut with flange
igus-icon-lieferzeitDST-RFRM-1315DS4X2.4
13
15
25
DS4X2.4
Lead screw nut made of iglidur R - for medium to high speeds - dampening
Our lead screw nut made of the high-performance polymer iglidur R enables a reduction of the vibrations between the lead screw and the lead screw nuts through its dampening properties and ensures a low-vibration and low-noise running behaviour.
Other advantages include:

Online:
24h