igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur J
- Thread direction: right hand
- Thread type: dryspin: highest efficiency
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeitDST-JSRM-365036DS25X5
50
36
DS25X5
Lead screw nut made of iglidur J - High efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other benefits:

Online:
24h