igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur J350
- Thread direction: right hand
- Thread type: dryspin: highest efficiency
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeitDST-J350SRM-365036DS25X5
50
36
DS25X5
Lead screw nut made of iglidur J350 - high-temperature material for temperatures up to +150°C
Our lead screw nut made of the high-performance polymer iglidur J350 enables the application at permanently medium to high ambient temperatures. The long-term application temperature ideally should be between +60 and +150°C in order to obtain the maximum performance out of the material.
Other benefits:

Online:
24h