igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur A180
- Thread direction: right hand
- Thread type: dryspin: highest efficiency
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeitDST-A180SRM-365036DS25X5
50
36
DS25X5
Lead screw nut made of iglidur A180 - FDA-compliant for food and pharmaceutical industry
Our lead screw nut made of the high-performance polymer iglidur A180 is FDA-compliant and suitable for applications with low to medium loads in the direct environment or contact with food or drugs as well as moisture. Other benefits:

Online:
24h