igus-icon-lupe
- Enclosed anodised aluminium housing
- Maximum moments up to 10 Nm
- Torque-resistant sliding elements made from iglidur® J
igus-icon-lieferzeitQJRMT-05-20
20
The drylin Q housing bearing, tandem, is a closed, anodized aluminium housing designed for torque absorption up to 10 Nm. It has anti-rotation sliding elements made of iglidur J material, which ensure high stability and low friction. The housing bearing is also particularly lightweight and corrosion-resistant, making it ideal for use in various industrial environments.

Online:
24h