igus-icon-lupe
igus-icon-lupe
1 from 2
- Closed anodised aluminium housing
- Applied moments of up to 5Nm
- Torque-resistant sliding elements made from iglidur® J
igus-icon-lieferzeit-dotQJFM-01-20
20
The drylin Q linear plain bearing with round flange features a closed, anodised aluminium housing suitable for applied moments of up to 5Nm. It has torque-resistant sliding elements made of the material iglidur J, which ensure high stability and low friction. In addition, the drylin Q linear plain bearing is particularly lightweight and corrosion-free, and thus ideal for use in various industrial environments.

Online:
24h