igus-icon-lupe
igus-icon-lupe
1 from 2
- Closed anodised aluminium housing
- Apply moments up to 3 Nm (size 10) and up to 10 Nm (size 20)
- Torque-resistant sliding elements made from iglidur® J
igus-icon-lieferzeitQJFMT-02-10
7.5
Discover the drylin® Q linear plain bearing with square flange, tandem. This high-quality product has a closed housing made from anodised aluminium for maximum stability. With applied moments of up to 3Nm (size 10) and 10Nm (size 20), it ensures reliable performance. The torque-resistant iglidur® J sliding elements ensure long-lasting and maintenance-free use. Ideal for a wide range of applications that require precision and robustness.

Online:
24h