igus-icon-lupe
- Operating voltage: 10-30 VDC
- Max. switching current: 200mA
- Max. switching frequency: 4000
- Protection class: IP67
igus-icon-lieferzeit-dotINI-AS-I-015-B-AA
2m cable, 3-core cable
Normally closed (NC)
PNP
The proximity switch, also known as a limit or reference switch, is used to limit the travel length of linear axes with a power amplifier combination and, above all, to protect them. They are also indispensable for homing with incremental encoders. The proximity switches with metal housing are available with an opener and a 2m long connection cable. Furthermore, a distinction is made between the PNP and NPN switching output. The positive pole is switched at the PNP output and the negative pole is switched at the NPN output.

Online:
24h