igus-icon-lupe
igus-icon-lupe
1 from 2
- High corrosion resistance
- High chemical resistance
- Ideal solution for wet areas
- Stainless steel 1.4112 (X90)
- Aluminium support
igus-icon-lieferzeitEWUMN-12
12
Standard
Discover the drylin® R EWUMN, AISI 440B, stainless-steel shaft with low-level support. This product extremely resistant to corrosion and chemicals and the perfect solution for wet areas. Made from robust AISI 440B stainless steel (high grade steel) and supported by aluminium, it combines durability and reliability, which makes it ideal for applications requiring resistance. Rely on the quality of drylin® for your projects.

Online:
24h