igus-icon-lupe
igus-icon-lupe
1 from 2
- High corrosion resistance
- High chemical resistance
- Ideal solution for wet areas
- Stainless steel 1.4112 (X90)
- Aluminium support
igus-icon-lieferzeitEWUM-12
12
Standard
Discover the drylin® R EWUM, AISI 440B, supported stainless-steel shaft. This high-quality shaft is extremely resistant to corrosion and chemicals, which makes it ideal for wet areas. Made of AISI 440B stainless steel (high grade steel) and supported by aluminium, it combines durability with efficiency, which makes it ideal for applications requiring reliability and durability.

Online:
24h