igus-icon-lupe
igus-icon-lupe
1 from 2
- High corrosion resistance
- High chemical resistance
- Ideal solution for wet areas
- Stainless steel EEWM 1.4034 (X46)
- We realise anything over 6m using plug-in connectors
igus-icon-lieferzeitEEWM-08
8
solid shaft
Discover the drylin® R EEWM, AISI 420C stainless-steel shaft - the ideal solution for wet areas. Made of high-quality AISI 420C stainless steel, it is extremely resistant to corrosion and chemicals, which makes it ideal for demanding applications requiring durability and reliability. Rely on quality and performance with the drylin® R stainless-steel shaft.

Online:
24h