igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
- Lightweight
- Optimal in combination with iglidur® J/J200 liners
- Low wear of plain bearings
- Corrosion-resistant
- Aluminium EN AW 6060/6061 (ALU)
igus-icon-lieferzeit-dotAWMU-12
12
Standard
Discover the drylin® R aluminium shaft, supported, AWMU, made from corrosion-resistant aluminium EN AW 6060/6061. With its low weight and optimal combination with liners made of iglidur® J/J200, it ensures low wear on the plain bearings. It is ideal for applications that require low weight and high durability. Trust in the quality of drylin® for reliable performance in any environment.

Online:
24h