igus-icon-lupe
igus-icon-lupe
1 from 2
- Lightweight
- Optimal in combination with iglidur® J/J200 liners
- Low wear of plain bearings
- Corrosion-resistant
- Aluminium EN AW 6060/6061 (ALU)
- Straightness: EN 754-3
igus-icon-lieferzeit-dotAWMP-08
8
solid shaft
drylin R aluminum shaft, solid/hollow shaft, AWMP, is a shaft guide with low weight. It is optionally available in combination with the iglidur J/J200 sliding foils, which ensures low wear of the plain bearings. Manufactured from EN AW 6060/6061, the shaft offers high resistance to corrosion.

Online:
24h