drylin® R aluminium shaft | Solid/hollow shaft | AWMP
igus-icon-lupe
igus-icon-lupe
1 from 2
Lightweight
Optimal in combination with iglidur® J/J200 liners
Low wear of plain bearings
Corrosion-resistant
Aluminium EN AW 6060/6061 (ALU)
igus-icon-lieferzeit-dotAWMP-08
8
solid shaft
The drylin R AWMP aluminium shaft, solid/hollow shaft, is a shaft guide with low weight. It is available as an option in combination with the iglidur J/J200 liners, which ensures low wear of the plain bearings. Made from EN AW 6060/6061, the shaft is extremely resistant to corrosion.