drylin W double rail WSQ-SL enables wear-free, smooth and quiet movement. The degree of braking can be individually adjusted thanks to the turn-to-fit function. Installation is also quick and easy.
Request our white paper “When should I use plastic linear plain bearings and when should I use linear guideways with recirculating ball bearings?”
Order your free samplebox here!
Do you have questions? We're here to help!
In person:
Monday to Friday from 09:00 - 17:00
Book a meeting with us
Online:24h