igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
- Two times higher load capacity (compared to the standard version)
- Uniform load distribution thanks to the swivel bearing system
- Up to 50% lighter than using two individual roller bearings
- For particularly smooth running incl. ball bearings (BB version)
- Ready-to-install tandem roller bearings suitable for drylin W profile rails with single shaft WS-10/WS-16/WS-20
igus-icon-lieferzeit-dotWJRM-51-10-AL
10
none