Product information
- Base
for robolink® DP
- Suitable
for table assembly
- Compatible with RL-DP-4, RL-DP-4-SW, RL-DP-5 & RL-DP-5-SW
- Colour:
black, powder-coated
Product information
Base for robolink® DP
The robot base impresses with its compact design and flexible application options. To ensure a secure footing on the ground even at the maximum reach of the robot arm, the structure is lowered onto its fixed base during operation providing a safe working environment for the robot itself and its working environment. The frame can be assembled onto the robot in just a few
steps and with little effort using the pre-drilled holes.
The base has been developed in order to assemble the articulated arm robots of the
RL-DP-4 and RL-DP-5 series on a table. Thanks to the
assembly table, the multi-axis movement of the robot can be carried out safely
without damaging axis 1.
Save time and money with the quick and easy integration. The base is suitable for robolink® DP.
Other special solutions are available upon request.

Online:
24h