igus-icon-lupe
- Closed, anodised aluminium adapter, precise
- 50% reduced max. bearing clearance
- Secured by circlips
- Material of the liner: iglidur® J
igus-icon-lieferzeitRJUM-12-10
10
The drylin® R linear plain bearing RJUM-12 has a closed adaptor made of anodised aluminium for precise guidance. The max. bearing clearance was reduced by 50%, ensuring high accuracy. The bushing is secured with circlips and the liner is made from the durable iglidur® J material. Ideal for low-friction, reliable movement.

Online:
24h