igus-icon-lupe
Product information
- Expandable
platform
- Large
objects can be moved and positioned
- 100
kg tensile strength
igus-icon-lieferzeitREBEL-MOVE-10006
Product information
Basic carriage made of aluminium profiles for customer-specific
superstructures. Thanks to the undercarriage, larger objects can be transported and placed anywhere in the room. The maximum tensile strength is 100kg The carriage is driven by the mobile robot, which then locks and moves in towing mode. The undercarriage is supplied as a mounting platform. If necessary, special superstructures will be listed separately in
the quotation.

Online:
24h