- Extremely space-saving design for tight installation spaces
- Lightweight: only 80g with a diameter of 122mm
- Low-cost alternative
- Maintenance-free & durable in use
Change Language :
The iglidur® slewing ring bearing PRT-05 Compact is a compact slewing ring bearing for applications with limited installation space. Thanks to its design with a reduced outer ring, the compact version is particularly suitable for tight installation conditions.
The PRT-05-94-PC-CP-AL model has a diameter of 122mm and a weight of 80g. This makes it a lightweight version within the PRT-05 series. Compared to the PRT-04-CP, it is a more cost-effective alternative.
The operation is lubrication-free, which means there is no additional maintenance work due to lubrication.
The iglidur® slewing ring bearing PRT-05 Compact is available in various sizes and can be used in a wide range of applications in mechanical engineering and automation.
In short:

Online:
24h