Product information
- Addition of a motor module
- Suitable for the igus Robot Control
- Control of additional axes possible
- Plug & play solution
Product information
Extra motor module for igus Robot Control
The additional motor module is suitable for the igus Robot Control.Thanks to the plug & play installation, connection in the control cabinet is easy to realise and no additional cabling is required.The motor module enables an additional axis to be controlled.
The additional motor module can be used to control various motors with rotary axes,
linear axes or conveyor belts.
Control system
The igus Robot Control enables simple and intuitive
robot control and programming, for an easy entry into automation.The modular design makes it possible to control various igus kinematics, such as delta robots. The delta robot can be controlled directly with all its advantages using our igus® Robot Control.
The free-of-charge, licence-free igus Robot Control software is integrated into the control system and thus makes use of a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not a component of the part and can optionally be purchased from us. A master control system is not necessary.
More information: wiki

Online:
24h