igus-icon-lupe
igus-icon-lupe
1 from 2
- Start and stop button for analogue movement
- Specification of speed or position with potentiometer
- Fine adjustment with the 10-way potentiometer
- Easy to use without a laptop
igus-icon-lieferzeit-dotDLE-CU-4
Motorised movements can be selected, started and stopped with the igus control units suitable for the D1 motor control system. A higher-level control system or a laptop are no longer required to use the application. Initial automation solutions can be implemented with control units without any prior knowledge.
A start and stop button can be used to start or stop an analogue movement. A speed or position is specified and executed directly by means of a potentiometer that can convert 10 revolutions. The 10-way potentiometer allows fine adjustment of the settings.
![]()
Tech up:
Cost down:
Proof:
Sustainability:

Online:
24h