igus-icon-lupe
igus-icon-lupe
1 from 2
- Rotary adjuster with 8 positions
- JOG forwards and JOG backwards
- Manual execution of movements and positioning
- Easy to use without a laptop
igus-icon-lieferzeit-dotDLE-CU-2
Motorised movements can be selected, started and stopped with the igus control units suitable for the D1 motor control system. A higher-level control system or laptop are no longer required to use the application. Initial automation solutions can be implemented with control units without prior knowledge.
The movements previously parametrised in the D1 are called up with an 8-way rotary adjuster and controlled using the start or stop button. Movements and positioning can be carried out manually using MOVE + and MOVE. The current position can be transferred to the D1 by control unit.
![]()
Tech up:
Cost down:
Proof:
Sustainability:

Online:
24h