- Outer Ø: 20, 30, 38, 50, 60mm
- Non-stick for adhesive labels.
- Improved version of the BBT-AH
- Also available with white flanged ball bearings upon request
- Length tolerance: ±0.5mm
Change Language :
As fully harnessed systems with a tube made of aluminium, carbon, stainless steel, or PVC, the ball bearings prove their worth as conveyor rollers for deflecting films and labels or for conveying goods. By using wear-resistant, high-performance polymers and thin-walled tubes, they provide a weight saving of up to 48% compared to metallic solutions. Their mass inertia is 42% lower, and therefore the energy required for acceleration is considerably lower and the rollers reach the conveying speed faster.
Non-stick coating 2.0: we are adding a new version to the conveyor roller product range with our non-stick aluminium tubes. Dark grey instead of black, but with improved specifications for adhesive labels compared to our non-stick version in black.
Applications: labelling technology, packaging industry, film deflection
Flanged ball bearings are also available in white upon request. To this end, please replace the suffix "S180-10-ES" with "B180-30-ES" via the igus part number search (e.g. BBT-AF30-606-B180-30-ES).
![]()
Tech up:
Cost down:
Proof:
Sustainability:

Online:
24h