igus-icon-lupe
igus-icon-lupe
1 from 2
- Outer Ø: 20, 30, 38, 50, 60mm
- Less sticking of adhesive labels
- Length tolerance: ±0.5mm
igus-icon-lieferzeitBBT-AH20-606-S180-10-ES
20
6
606
As fully harnessed systems with a tube made of aluminium, carbon, stainless steel, or PVC, the ball bearings prove their worth as conveyor rollers for deflecting films and labels or for conveying goods. By using wear-resistant, high-performance polymers and thin-walled tubes, they provide a weight saving of up to 48% compared to metallic solutions. Their mass inertia is 42% lower, and therefore the energy required for acceleration is considerably lower and the rollers reach the conveying speed faster.
Applications: Labelling technology, packaging industry, film deflection
![]()
Tech up:
Cost down:
Proof:
Sustainability:

Online:
24h