Product information
- Easy
integration with Epson robots
- Plug & play
solution ready to connect
- Control cabinet
- Cable set:
3m
- Max.
speed: 0.3m/s
Optionally available
Product information
Optionally available
Switch cabinet integration for EPSON
With the EPSON unit, robot control and programming is simple and intuitive, which makes it
easy to get started with automation.
Direct switch cabinet integration allows for an easy and
ready-to-connect solution. As a result, the 7th axis can be moved within
a very short time. The solution is currently possible with the following EPSON kinematics: T3, T6, VT6. A master control system is not necessary.
You can also use your own (robot) control system.
Alternatively, it is also possible to operate each axis individually with a control
system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need per
linear axis or motor and an additional master control system, which controls the coordination of the movement.
The motor control systems are not part of the product and can be ordered
from us as an option. igus currently does not offer a master control system.
Application examples
Typical applications of our 7th axes include pick & place
applications, welding applications and much more.
Optional accessories
ZLW-20200S-7TH-EPSON-01-XXX
If you are not sure whether the robot is right for your application,
feel free to contact us for a demo.

Online:
24h