igus-icon-lupe
igus-icon-lupe
1 from 2
- Material sliding elements: iglidur® J200
- Mounting type: threaded holes
- Installation size: 80
- Load capacity, stat.: 1000 N
igus-icon-lieferzeit-dotNW-12-80
83
none
Discover the drylin® N guide carriage in installation size 80, equipped with an iglidur® J200 sliding element. This carriage offers a high load capacity of up to 1000N and is easy to fasten using threaded holes. Ideal for applications that require durability and reliability. Perfect for your projects!

Online:
24h