Direct-current motors

The DC motors are suitable for simple linear movements without complex external power electronics. They are quiet, effective and compact. Due to their particularly space-saving design, they are no longer dependent on the motor flange and coupling. The fact that DC motors can be operated via a power supply unit, battery or motor control system speaks in their favour. They are also temperature-resistant between -10 and +60°C.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!