Conveyor rollers

In the conveyor roller shop from igus you will find an extensive selection of durable conveyor rollers for even the most demanding applications. The rollers are available in diameters from 20 to 100 mm and lengths of up to 1,500 mm. Whether as idlers for conveyor belts in logistics or as labelling diverters in the food industry, our plastic, aluminium and stainless steel idlers are wear-resistant and, depending on the material, food-compliant. They are also characterised by their smooth running. Thanks to the use of maintenance-free xiros bearings, the idlers are lightweight and corrosion-resistant, even when used continuously in challenging environments such as the chemical industry. In addition, customised conveyor rollers can be manufactured, for example conveyor rollers with a shaft, to meet special dimensions or loads. xiros conveyor rollers are particularly suitable for areas where freedom from lubrication and hygiene are essential. Explore our range and configure your customised rollers directly online, tailored to your application conditions and requirements.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!